SBNHH-1D85C
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 85° HPBW, 3x RET
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Three internal RETs for independent tilt on all three bands
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 22.5 kg | 49.604 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 15.6 | 15.6 | 17.0 | 17.6 | 17.9 | 17.8 |
Beamwidth, Horizontal, degrees | 82 | 83 | 82 | 79 | 79 | 80 |
Beamwidth, Vertical, degrees | 8.9 | 8.1 | 5.6 | 5.2 | 5 | 4.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 16 | 17 | 14 | 14 | 14 | 15 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.4 | 15.4 | 16.6 | 17.3 | 17.6 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 | ±0.6 | ±0.2 | ±0.4 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.2 5 ° | 15.5 10 ° | 15.5 | 0 ° | 15.1 5 ° | 15.4 10 ° | 15.5 | 0 ° | 16.6 4 ° | 16.6 8 ° | 16.4 | 0 ° | 17.3 4 ° | 17.4 8 ° | 17.2 | 0 ° | 17.6 4 ° | 17.7 8 ° | 17.5 | 0 ° | 17.5 4 ° | 17.7 8 ° | 17.3 |
Beamwidth, Horizontal Tolerance, degrees | ±2.3 | ±1.4 | ±4.5 | ±2.4 | ±2.9 | ±2.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | ±0.3 | ±0.2 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 18 | 15 | 16 | 16 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 27 | 26 | 25 | 27 |
CPR at Boresight, dB | 20 | 20 | 21 | 22 | 18 | 25 |
CPR at Sector, dB | 14 | 16 | 13 | 12 | 11 | 6 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.37 m² | 3.983 ft² |
Effective Projective Area (EPA), lateral | 0.31 m² | 3.337 ft² |
Wind Loading @ Velocity, frontal | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 2561 mm | 100.827 in |
Weight, gross | 32.6 kg | 71.871 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 22.5 kg | 49.604 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 15.6 | 15.6 | 17.0 | 17.6 | 17.9 | 17.8 |
Beamwidth, Horizontal, degrees | 82 | 83 | 82 | 79 | 79 | 80 |
Beamwidth, Vertical, degrees | 8.9 | 8.1 | 5.6 | 5.2 | 5 | 4.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 16 | 17 | 14 | 14 | 14 | 15 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.4 | 15.4 | 16.6 | 17.3 | 17.6 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 | ±0.6 | ±0.2 | ±0.4 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.2; 5 ° | 15.5; 10 ° | 15.5 | 0 ° | 15.1; 5 ° | 15.4; 10 ° | 15.5 | 0 ° | 16.6; 4 ° | 16.6; 8 ° | 16.4 | 0 ° | 17.3; 4 ° | 17.4; 8 ° | 17.2 | 0 ° | 17.6; 4 ° | 17.7; 8 ° | 17.5 | 0 ° | 17.5; 4 ° | 17.7; 8 ° | 17.3 |
Beamwidth, Horizontal Tolerance, degrees | ±2.3 | ±1.4 | ±4.5 | ±2.4 | ±2.9 | ±2.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | ±0.3 | ±0.2 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 18 | 15 | 16 | 16 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 27 | 26 | 25 | 27 |
CPR at Boresight, dB | 20 | 20 | 21 | 22 | 18 | 25 |
CPR at Sector, dB | 14 | 16 | 13 | 12 | 11 | 6 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.37 m² | 3.983 ft² |
Effective Projective Area (EPA), lateral | 0.31 m² | 3.337 ft² |
Wind Loading @ Velocity, frontal | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 2561 mm | 100.827 in |
Weight, gross | 32.6 kg | 71.871 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse