TBXLHA-6565C-A3M
6-port sector antenna, 2x 824–960 and 4x 1710–2180 MHz, 65° HPBW, 3x RETs
Specifications
Features and Benefits
- Three DualPol® antennas under one radome
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Each antenna is independently capable of field adjustable electrical tilt
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | TBXLHA-6565C-A3M |
Dimensions
Width | 269 mm | 10.591 in |
Depth | 132 mm | 5.197 in |
Length | 2577 mm | 101.457 in |
Net Weight, without mounting kit | 25.4 kg | 55.997 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 824 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 16.9 | 17.6 | 16.8 | 17.1 | 17.0 |
Beamwidth, Horizontal, degrees | 70 | 67 | 65 | 62 | 59 |
Beamwidth, Vertical, degrees | 7.4 | 7.1 | 7.2 | 6.9 | 6.7 |
Beam Tilt, degrees | 0–8 | 0–8 | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 17 | 17 | 18 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 25 | 25 | 28 | 26 | 25 |
CPR at Boresight, dB | 23 | 24 | 14 | 14 | 14 |
CPR at Sector, dB | 11 | 9 | 5 | 5 | 5 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 922.0 N @ 150 km/h (207.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 202.0 N @ 150 km/h (45.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,003.0 N @ 150 km/h (225.5 lbf @ 150 km/h) |
Wind Speed, maximum | 201 km/h (125 mph) |
Packaging and Weights
Width, packed | 376 mm | 14.803 in |
Depth, packed | 267 mm | 10.512 in |
Length, packed | 2890 mm | 113.78 in |
Weight, gross | 37.3 kg | 82.232 lb |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | TBXLHA-6565C-A3M |
Dimensions
Width | 269 mm | 10.591 in |
Depth | 132 mm | 5.197 in |
Length | 2577 mm | 101.457 in |
Net Weight, without mounting kit | 25.4 kg | 55.997 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 824 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 16.9 | 17.6 | 16.8 | 17.1 | 17.0 |
Beamwidth, Horizontal, degrees | 70 | 67 | 65 | 62 | 59 |
Beamwidth, Vertical, degrees | 7.4 | 7.1 | 7.2 | 6.9 | 6.7 |
Beam Tilt, degrees | 0–8 | 0–8 | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 17 | 17 | 18 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 25 | 25 | 28 | 26 | 25 |
CPR at Boresight, dB | 23 | 24 | 14 | 14 | 14 |
CPR at Sector, dB | 11 | 9 | 5 | 5 | 5 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 922.0 N @ 150 km/h (207.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 202.0 N @ 150 km/h (45.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,003.0 N @ 150 km/h (225.5 lbf @ 150 km/h) |
Wind Speed, maximum | 201 km/h (125 mph) |
Packaging and Weights
Width, packed | 376 mm | 14.803 in |
Depth, packed | 267 mm | 10.512 in |
Length, packed | 2890 mm | 113.78 in |
Weight, gross | 37.3 kg | 82.232 lb |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse