V360QS-GC3-3XR
2-port small cell antenna, 2x 1695–2690 MHz, 360° HPBW, 3x RET, internal GPS antenna
Specifications
Features and Benefits
- Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
- Excellent RF pattern control over the full operating band and tilt range for desired coverage and interference containment
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
GPS Connector Interface | 4.3-10 Female |
GPS Connector Quantity | 1 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Internal GPS frequency band | 1575.42 MHz |
Internal GPS VSWR | 2 |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Depth | 200 mm | 7.874 in |
Length | 596 mm | 23.465 in |
Net Weight, without mounting kit | 7.3 kg | 16.094 lb |
Outer Diameter | 200 mm | 7.874 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 8.9 | 9.5 | 9.6 | 10.1 | 10.2 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 18.4 | 17.2 | 16.1 | 14.4 | 13.1 |
Beam Tilt, degrees | 0–20 | 0–20 | 0–20 | 0–20 | 0–20 |
USLS (First Lobe), dB | 16 | 16 | 15 | 15 | 15 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -150 | -150 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 8.4 | 8.9 | 9.1 | 9.6 | 9.7 |
Gain by all Beam Tilts Tolerance, dB | ±1.2 | ±0.6 | ±0.6 | ±0.8 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 8.3 10 ° | 8.5 20 ° | 8.2 | 0 ° | 8.9 10 ° | 9.0 20 ° | 8.6 | 0 ° | 9.2 10 ° | 9.2 20 ° | 8.7 | 0 ° | 9.6 10 ° | 9.6 20 ° | 9.2 | 0 ° | 9.7 10 ° | 10.0 20 ° | 9.0 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 | ±1 | ±1.3 | ±1.2 | ±1.2 |
USLS, beampeak to 20° above beampeak, dB | 15 | 14 | 14 | 14 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 850 mm | 33.465 in |
Weight, gross | 10.1 kg | 22.267 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
GPS Connector Interface | 4.3-10 Female |
GPS Connector Quantity | 1 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Internal GPS frequency band | 1575.42 MHz |
Internal GPS VSWR | 2 |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Depth | 200 mm | 7.874 in |
Length | 596 mm | 23.465 in |
Net Weight, without mounting kit | 7.3 kg | 16.094 lb |
Outer Diameter | 200 mm | 7.874 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 8.9 | 9.5 | 9.6 | 10.1 | 10.2 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 18.4 | 17.2 | 16.1 | 14.4 | 13.1 |
Beam Tilt, degrees | 0–20 | 0–20 | 0–20 | 0–20 | 0–20 |
USLS (First Lobe), dB | 16 | 16 | 15 | 15 | 15 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -150 | -150 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 8.4 | 8.9 | 9.1 | 9.6 | 9.7 |
Gain by all Beam Tilts Tolerance, dB | ±1.2 | ±0.6 | ±0.6 | ±0.8 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 8.3; 10 ° | 8.5; 20 ° | 8.2 | 0 ° | 8.9; 10 ° | 9.0; 20 ° | 8.6 | 0 ° | 9.2; 10 ° | 9.2; 20 ° | 8.7 | 0 ° | 9.6; 10 ° | 9.6; 20 ° | 9.2 | 0 ° | 9.7; 10 ° | 10.0; 20 ° | 9.0 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 | ±1 | ±1.3 | ±1.2 | ±1.2 |
USLS, beampeak to 20° above beampeak, dB | 15 | 14 | 14 | 14 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 850 mm | 33.465 in |
Weight, gross | 10.1 kg | 22.267 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse