Warning Icon
This product was discontinued on: March 27, 2020

For other alternatives, please contact us for more information.

1 Replacement products available
  • V4SSPP-360S-F
    16-port small cell antenna, 8 x 1695-2690, 4 x 3300-4000, 4 x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.

V4PP-360S-F

12-port small cell antenna, 8x 1695–2690 and 4x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.

Specifications
Finish making your selections or clear them to view relevant specifications.

General Specifications

Antenna Type Small Cell
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material ASA, UV stabilized
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, total 12

Dimensions

Length 620 mm | 24.409 in
Net Weight, without mounting kit 13.1 kg | 28.881 lb
Outer Diameter 305 mm | 12.008 in

5 GHz Port Power Table

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz | 5150 – 5925 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 1695–1920 1920–2180 2300–2690 5150–5925
Gain, dBi 7.2 7.3 8.4 4.6
Beamwidth, Horizontal, degrees 360 360 360 360
Beamwidth, Vertical, degrees 21.6 18.7 15 25.1
Beam Tilt, degrees 7 7 7 0
USLS (First Lobe), dB 13 12 13 5
Isolation, Cross Polarization, dB 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -150
Input Power per Port at 50°C, maximum, watts 75 75 75 5

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1920 1920–2180 2300–2690 5150–5925
Gain by all Beam Tilts, average, dBi 6.7 7.0 8.0 4.0
Gain by all Beam Tilts Tolerance, dB ±0.8 ±0.3 ±0.9 ±0.8
Beamwidth, Vertical Tolerance, degrees ±2.1 ±1.8 ±1.4 ±5
CPR at Boresight, dB 14 18 19 13

Mechanical Specifications

Wind Loading @ Velocity, frontal 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 418 mm | 16.457 in
Depth, packed 404 mm | 15.906 in
Length, packed 888 mm | 34.961 in
Weight, gross 17.2 kg | 37.919 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Small Cell
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material ASA, UV stabilized
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, total 12

Dimensions

Length 620 mm | 24.409 in
Net Weight, without mounting kit 13.1 kg | 28.881 lb
Outer Diameter 305 mm | 12.008 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz | 5150 – 5925 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 1695–1920 1920–2180 2300–2690 5150–5925
Gain, dBi 7.2 7.3 8.4 4.6
Beamwidth, Horizontal, degrees 360 360 360 360
Beamwidth, Vertical, degrees 21.6 18.7 15 25.1
Beam Tilt, degrees 7 7 7 0
USLS (First Lobe), dB 13 12 13 5
Isolation, Cross Polarization, dB 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -150
Input Power per Port at 50°C, maximum, watts 75 75 75 5

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1920 1920–2180 2300–2690 5150–5925
Gain by all Beam Tilts, average, dBi 6.7 7.0 8.0 4.0
Gain by all Beam Tilts Tolerance, dB ±0.8 ±0.3 ±0.9 ±0.8
Beamwidth, Vertical Tolerance, degrees ±2.1 ±1.8 ±1.4 ±5
CPR at Boresight, dB 14 18 19 13

Mechanical Specifications

Wind Loading @ Velocity, frontal 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 418 mm | 16.457 in
Depth, packed 404 mm | 15.906 in
Length, packed 888 mm | 34.961 in
Weight, gross 17.2 kg | 37.919 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification