602030WM
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 114 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Specifications
Specifications
Product Classification
Product Type | Downtilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 114.3 mm | 4.5 in |
Compatible Diameter, minimum | 61 mm | 2.402 in |
Weight, net | 3.3 kg | 7.275 lb |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 3.5 kg | 7.716 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Downtilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 114.3 mm | 4.5 in |
Compatible Diameter, minimum | 61 mm | 2.402 in |
Weight, net | 3.3 kg | 7.275 lb |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 3.5 kg | 7.716 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse