DB800TREE
AcCELLerator™ Mounting Stand. Universal telescoping stand used for mounting multiple antennas in a three sector arrangement. Adjusts in increments of 6" (15.4mm)m ranging from 75.3" to 135". See concealment brochure.
Specifications
Specifications
Product Classification
Product Type | Mounting stand |
General Specifications
Application | Outdoor |
Color | Silver |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Angle indicator labels |
Packaging quantity | 1 |
Weight, gross | 111.1 kg | 244.933 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Mounting stand |
General Specifications
Application | Outdoor |
Color | Silver |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Angle indicator labels |
Packaging quantity | 1 |
Weight, gross | 111.1 kg | 244.933 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse