F-019-S6
Fixed Tilt Pipe Mounting Kit for 3.0"-4.5" (75-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Specifications
Specifications
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 115 mm | 4.528 in |
Compatible Diameter, minimum | 75 mm | 2.953 in |
Antenna-to-Pipe Distance | 30 mm | 1.181 in |
Weight, net | 2 kg | 4.409 lb |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 115 mm | 4.528 in |
Compatible Diameter, minimum | 75 mm | 2.953 in |
Antenna-to-Pipe Distance | 30 mm | 1.181 in |
Weight, net | 2 kg | 4.409 lb |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse