Warning Icon
This product was discontinued on: March 31, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

ACCURET-A20

Actuator, AISG 2.0 default protocol

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Connects to the base station antenna for remote electrical tilt
  • Easy to install; no tools required
  • Easily mounts to back of antenna
  • Factory set to AISG 2.0 mode

Product Classification

Product Type RET actuator

General Specifications

AISG Input Connector 8-pin DIN Male
AISG Input Connector Quantity 1
AISG Output Connector 8-pin DIN Female
AISG Output Connector Quantity 1
Color Black

Dimensions

Height 205 mm | 8.071 in
Width 125 mm | 4.921 in
Depth 50 mm | 1.969 in

Electrical Specifications

Input Voltage 10–30 Vdc
Adjustment Cycles, minimum 10000 cycles
Adjustment Time, full range, maximum 30 s
Default Protocol AISG 2.0
Electromagnetic Compatibility (EMC) CFR 47 Part 15, Subpart B, Class A | EN 55022
Interface Protocol Signal RS-485
Lightning Surge Capability 5 times @ -10 kA | 5 times @ 10 kA
Lightning Surge Capability Test Method IEC 61000-4-5
Lightning Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform
Lightning Surge Test Mode Common mode
Protocol AISG 2.0

Material Specifications

Material Type ABS

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Climatic Sequence Test Method IEC 60068-2-14
Cold Exposure Test Method IEC 60068-2-1
Corrosion Test Method IEC 60068-2-11, Test Condition Ka | IEC 60068-2-52, Test Condition Kb
Damp Heat Exposure Test Method IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method IEC 60068-2-2
Ingress Protection Test Method IEC 60529:2001, IP56
Packaged Product Shock Test Method ASTM D4169 | GR-63-CORE, Section 4.1.1
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method IEC 60068-2-5, Test Condition B
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Weight, net 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type RET actuator

General Specifications

AISG Input Connector 8-pin DIN Male
AISG Input Connector Quantity 1
AISG Output Connector 8-pin DIN Female
AISG Output Connector Quantity 1
Color Black

Dimensions

Height 205 mm | 8.071 in
Width 125 mm | 4.921 in
Depth 50 mm | 1.969 in

Electrical Specifications

Input Voltage 10–30 Vdc
Adjustment Cycles, minimum 10000 cycles
Adjustment Time, full range, maximum 30 s
Default Protocol AISG 2.0
Electromagnetic Compatibility (EMC) CFR 47 Part 15, Subpart B, Class A | EN 55022
Interface Protocol Signal RS-485
Lightning Surge Capability 5 times @ -10 kA | 5 times @ 10 kA
Lightning Surge Capability Test Method IEC 61000-4-5
Lightning Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform
Lightning Surge Test Mode Common mode
Protocol AISG 2.0

Material Specifications

Material Type ABS

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Climatic Sequence Test Method IEC 60068-2-14
Cold Exposure Test Method IEC 60068-2-1
Corrosion Test Method IEC 60068-2-11, Test Condition Ka | IEC 60068-2-52, Test Condition Kb
Damp Heat Exposure Test Method IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method IEC 60068-2-2
Ingress Protection Test Method IEC 60529:2001, IP56
Packaged Product Shock Test Method ASTM D4169 | GR-63-CORE, Section 4.1.1
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method IEC 60068-2-5, Test Condition B
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Weight, net 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted