ATBTK-MF-4G
Bias Tee Kit, AISG Compatible 698 - 2700 MHz
Specifications
Specifications
Product Classification
Product Type | RET bias tee |
General Specifications
Antenna Interface | 7-16 DIN Female |
BTS Interface | 7-16 DIN Male |
Dimensions
Height | 128 mm | 5.039 in |
Width | 1031.2 mm | 40.598 in |
Depth | 40.6 mm | 1.598 in |
Packaging and Weights
Weight, net | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | RET bias tee |
General Specifications
Antenna Interface | 7-16 DIN Female |
BTS Interface | 7-16 DIN Male |
Dimensions
Height | 128 mm | 5.039 in |
Width | 1031.2 mm | 40.598 in |
Depth | 40.6 mm | 1.598 in |
Packaging and Weights
Weight, net | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse