CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
PowerShift® High Power Pulsar Edge Controller with C2 software (included with shelf)
| Product Type | Module |
| Product Brand | PowerShift® |
| Product Series | V2 |
| Backplane Interfaces | 10/100 Base-T Ethernet | One Galaxy Protocol (GP) RS485 bus |
| Front Panel Display | Interface to shelf mounted interactive display |
| Height | 41.402 mm | 1.63 in |
| Width | 18.288 mm | 0.72 in |
| Depth | 345.44 mm | 13.6 in |
| Electrical Safety Standard | UL60950-UL/cUL with CB report |
| Relative Humidity | 95%, non-condensing |
| Ambient Temperature | -40 °C | -40 °F | 65 °C | 149 °F |
| Mean Time Between Failures (MTBF) at Temperature | 300,000 h @ 25 °C |
| Packaging quantity | 1 |
| Agency | Classification |
|
ISO 9001:2015
|
Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| Product Type | Module |
| Product Brand | PowerShift® |
| Product Series | V2 |
| Backplane Interfaces | 10/100 Base-T Ethernet | One Galaxy Protocol (GP) RS485 bus |
| Front Panel Display | Interface to shelf mounted interactive display |
| Height | 41.402 mm | 1.63 in |
| Width | 18.288 mm | 0.72 in |
| Depth | 345.44 mm | 13.6 in |
| Electrical Safety Standard | UL60950-UL/cUL with CB report |
| Relative Humidity | 95%, non-condensing |
| Ambient Temperature | -40 °C | -40 °F | 65 °C | 149 °F |
| Mean Time Between Failures (MTBF) at Temperature | 300,000 h @ 25 °C |
| Packaging quantity | 1 |
| Agency | Classification |
|
ISO 9001:2015
|
Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |