CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
PowerShift® 2000FA Main Shelf, accommodates up to 2 boost modules (2 separate circuits per boost module for a total capacity of 4 RRU's). Includes controller and display. Can be expanded by adding extension shelves to power up to 12 RRU's.
Product Type | Shelf |
Product Brand | PowerShift® |
Product Series | V3 |
Application | Mounts PowerShift® modules |
Color | Silver metallic |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 449.58 mm | 17.7 in |
Electrical Safety Standard | CE | UL60950-UL/cUL with CB report |
Packaging quantity | 1 |
Weight, net | 4.99 kg | 11 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Shelf |
Product Brand | PowerShift® |
Product Series | V3 |
Application | Mounts PowerShift® modules |
Color | Silver metallic |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 449.58 mm | 17.7 in |
Electrical Safety Standard | CE | UL60950-UL/cUL with CB report |
Packaging quantity | 1 |
Weight, net | 4.99 kg | 11 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |