CMAX-3030S-D-V53
Cell-Max™ Low PIM Directional High Capacity Venue MIMO Antenna, 698–960 MHz and 1710–2700 MHz, 30-Deg,
Specifications
Specifications
Product Classification
Product Type | In-building antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White |
Number of Ports | 2 |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Width | 760 mm | 29.921 in |
Depth | 120 mm | 4.724 in |
Length | 760 mm | 29.921 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 | 2300–2360 |
Gain, dBi | 13.1 | 13.9 | 12.4 | 13.0 | 13.2 | 14.4 | 14.3 |
Beamwidth, Horizontal, degrees | 39 | 35 | 39 | 36 | 35 | 29 | 30 |
Beamwidth, Vertical, degrees | 38 | 33 | 38 | 35 | 34 | 29 | 29 |
Horizontal Sidelobe, dB | 17 | 17 | 17 | 17 | 17 | 17 | 17 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 28 | 30 | 30 | 30 | 30 | 30 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 2,128.0 N @ 216 km/h (478.4 lbf @ 216 km/h) |
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 805 mm | 31.693 in |
Depth, packed | 218 mm | 8.583 in |
Length, packed | 942 mm | 37.087 in |
Included | Mounting bracket |
Net Weight, with mounting kit | 18 kg | 39.683 lb |
Packaging quantity | 1 |
Weight, gross | 20 kg | 44.092 lb |
Weight, net | 12 kg | 26.455 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | In-building antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White |
Number of Ports | 2 |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Width | 760 mm | 29.921 in |
Depth | 120 mm | 4.724 in |
Length | 760 mm | 29.921 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 | 2300–2360 |
Gain, dBi | 13.1 | 13.9 | 12.4 | 13.0 | 13.2 | 14.4 | 14.3 |
Beamwidth, Horizontal, degrees | 39 | 35 | 39 | 36 | 35 | 29 | 30 |
Beamwidth, Vertical, degrees | 38 | 33 | 38 | 35 | 34 | 29 | 29 |
Horizontal Sidelobe, dB | 17 | 17 | 17 | 17 | 17 | 17 | 17 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 28 | 30 | 30 | 30 | 30 | 30 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 2,128.0 N @ 216 km/h (478.4 lbf @ 216 km/h) |
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 805 mm | 31.693 in |
Depth, packed | 218 mm | 8.583 in |
Length, packed | 942 mm | 37.087 in |
Included | Mounting bracket |
Net Weight, with mounting kit | 18 kg | 39.683 lb |
Packaging quantity | 1 |
Weight, gross | 20 kg | 44.092 lb |
Weight, net | 12 kg | 26.455 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Video
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Video
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Warranty
Other Ways to Browse