CMAX-D-CPUSEI53
Low PIM Directional In-building Antenna, 698–960 MHz, 1710–2700 MHz
Specifications
Specifications
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Polarization | Vertical |
Color | White |
Mounting | 4-hole wall mounting plate and hardware (included) |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ABS |
RF Connector Interface | N Female |
Dimensions
Width | 180 mm | 7.087 in |
Depth | 62 mm | 2.441 in |
Length | 262 mm | 10.315 in |
Pigtail Length | 420 mm | 16.535 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2700 MHz |
Electrical Note | PIM specifications are less than or equal to the stated value |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1710–2200 | 2200–2700 |
Gain, dBi | 6.0 | 6.0 | 7.0 | 7.0 |
Beamwidth, Horizontal, degrees | 90 | 83 | 65 | 88 |
Beamwidth, Vertical, degrees | 72 | 53 | 46 | 50 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 18 | 13 | 18 | 15 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 185 mm | 7.283 in |
Depth, packed | 85 mm | 3.346 in |
Length, packed | 320 mm | 12.598 in |
Packaging quantity | 1 |
Weight, gross | 1 kg | 2.205 lb |
Weight, net | 0.9 kg | 1.984 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Polarization | Vertical |
Color | White |
Mounting | 4-hole wall mounting plate and hardware (included) |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ABS |
RF Connector Interface | N Female |
Dimensions
Width | 180 mm | 7.087 in |
Depth | 62 mm | 2.441 in |
Length | 262 mm | 10.315 in |
Pigtail Length | 420 mm | 16.535 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2700 MHz |
Electrical Note | PIM specifications are less than or equal to the stated value |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1710–2200 | 2200–2700 |
Gain, dBi | 6.0 | 6.0 | 7.0 | 7.0 |
Beamwidth, Horizontal, degrees | 90 | 83 | 65 | 88 |
Beamwidth, Vertical, degrees | 72 | 53 | 46 | 50 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 18 | 13 | 18 | 15 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 185 mm | 7.283 in |
Depth, packed | 85 mm | 3.346 in |
Length, packed | 320 mm | 12.598 in |
Packaging quantity | 1 |
Weight, gross | 1 kg | 2.205 lb |
Weight, net | 0.9 kg | 1.984 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse