CMAX-DM30-CPUSEV53
Cell-Max™ Low PIM Directional High Capacity Venue MIMO Antenna, 698–960 MHz and 1710–2700 MHz, 30-Deg
Specifications
Specifications
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White (RAL 9016) |
Number of Ports | 2 |
Radome Material | ABS, UV resistant |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Width | 340.4 mm | 13.402 in |
Depth | 127 mm | 5 in |
Length | 609.6 mm | 24 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 | 2300–2360 |
Gain, dBi | 11.1 | 11.8 | 10.9 | 11.0 | 11.3 | 12.0 | 12.0 |
Beamwidth, Horizontal, degrees | 34 | 30 | 34 | 33 | 31 | 26 | 28 |
Beamwidth, Vertical, degrees | 68 | 61 | 70 | 66 | 65 | 65 | 64 |
Horizontal Sidelobe, dB | 13 | 13 | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 27 | 27 | 27 | 27 | 27 |
CPR at Boresight, dB | 20 | 20 | 17 | 17 | 17 | 20 | 20 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 686.0 N @ 216 km/h (154.2 lbf @ 216 km/h) |
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 350 mm | 13.78 in |
Depth, packed | 210 mm | 8.268 in |
Length, packed | 890 mm | 35.039 in |
Included | Mounting bracket |
Packaging quantity | 1 |
Weight, gross | 12.4 kg | 27.337 lb |
Weight, net | 7 kg | 15.432 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White (RAL 9016) |
Number of Ports | 2 |
Radome Material | ABS, UV resistant |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Width | 340.4 mm | 13.402 in |
Depth | 127 mm | 5 in |
Length | 609.6 mm | 24 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 | 2300–2360 |
Gain, dBi | 11.1 | 11.8 | 10.9 | 11.0 | 11.3 | 12.0 | 12.0 |
Beamwidth, Horizontal, degrees | 34 | 30 | 34 | 33 | 31 | 26 | 28 |
Beamwidth, Vertical, degrees | 68 | 61 | 70 | 66 | 65 | 65 | 64 |
Horizontal Sidelobe, dB | 13 | 13 | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 27 | 27 | 27 | 27 | 27 |
CPR at Boresight, dB | 20 | 20 | 17 | 17 | 17 | 20 | 20 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 686.0 N @ 216 km/h (154.2 lbf @ 216 km/h) |
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 350 mm | 13.78 in |
Depth, packed | 210 mm | 8.268 in |
Length, packed | 890 mm | 35.039 in |
Included | Mounting bracket |
Packaging quantity | 1 |
Weight, gross | 12.4 kg | 27.337 lb |
Weight, net | 7 kg | 15.432 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Video
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Video
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Warranty
Other Ways to Browse