CMAX-O-TCPUSEWI53
Cell-Max™ Omni In-building Antenna, 350–470 MHz, 698-960MHz and 1710–6000 MHz
Specifications
Features and Benefits
- This product is part of the CommScope Wired for Wireless® Solution
Specifications
Product Classification
Product Type | In-building antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Omni |
Polarization | Vertical |
Color | White (RAL 9016) |
Pigtail Cable | KSR195, plenum rated |
Radome Material | ABS, UV resistant |
RF Connector Interface | N Female |
Dimensions
Height | 151 mm | 5.945 in |
Pigtail Length | 500 mm | 19.685 in |
Outer Diameter | 297 mm | 11.693 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 350 – 470 MHz | 698 – 960 MHz | 1710 – 6000 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 350–470 | 698–960 | 1710–6000 |
Gain, dBi | 4.0 | 3.0 | 6.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 |
VSWR | Return loss, dB | 1.9 | 10.1 | 1.9 | 10.1 | 1.8 | 10.9 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Height, packed | 250 mm | 9.843 in |
Depth, packed | 335 mm | 13.189 in |
Length, packed | 335 mm | 13.189 in |
Packaging quantity | 1 |
Weight, gross | 1.3 kg | 2.866 lb |
Weight, net | 0.85 kg | 1.874 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | In-building antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Omni |
Polarization | Vertical |
Color | White (RAL 9016) |
Pigtail Cable | KSR195, plenum rated |
Radome Material | ABS, UV resistant |
RF Connector Interface | N Female |
Dimensions
Height | 151 mm | 5.945 in |
Pigtail Length | 500 mm | 19.685 in |
Outer Diameter | 297 mm | 11.693 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 350 – 470 MHz | 698 – 960 MHz | 1710 – 6000 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 350–470 | 698–960 | 1710–6000 |
Gain, dBi | 4.0 | 3.0 | 6.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 |
VSWR | Return loss, dB | 1.9 | 10.1 | 1.9 | 10.1 | 1.8 | 10.9 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Height, packed | 250 mm | 9.843 in |
Depth, packed | 335 mm | 13.189 in |
Length, packed | 335 mm | 13.189 in |
Packaging quantity | 1 |
Weight, gross | 1.3 kg | 2.866 lb |
Weight, net | 0.85 kg | 1.874 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse