Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

AT-8-43-MF

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

8 dB Coaxial Attenuator DC–6000 4.3-10 M-F

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Attenuator

General Specifications

Device Type Attenuator
Application Indoor
Color Silver
Inner Contact Plating Silver
Interface 4.3-10 Male
Interface 2 4.3-10 Female
Outer Contact Plating Trimetal

Electrical Specifications

Return Loss, minimum 20.8 dB
Attenuation 8 dB
Attenuation Tolerance ±0.5 dB
Average Power, maximum 2 W
Impedance 50 ohm
Operating Frequency Band 0 – 6000 MHz
Peak Power, maximum 0.5 kW
VSWR 1.2

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Attenuator

General Specifications

Device Type Attenuator
Application Indoor
Color Silver
Inner Contact Plating Silver
Interface 4.3-10 Male
Interface 2 4.3-10 Female
Outer Contact Plating Trimetal

Electrical Specifications

Return Loss, minimum 20.8 dB
Attenuation 8 dB
Attenuation Tolerance ±0.5 dB
Average Power, maximum 2 W
Impedance 50 ohm
Operating Frequency Band 0 – 6000 MHz
Peak Power, maximum 0.5 kW
VSWR 1.2

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification