Warning Icon
This product was discontinued on: July 31, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

C-20-CPUSE-D-AI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

20 dB, Air Directional Coupler, 555–2700 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 7-16 DIN Female
Outer Contact Plating Trimetal

Dimensions

Height 36 mm | 1.417 in
Width 74.5 mm | 2.933 in
Length 169 mm | 6.654 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.2 dB @ 555–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 300 W
Coupling 20 dB
Coupling Tolerance ±1.0dB @ 698–2700 MHz | ±2.0dB @ 555–698 MHz
Impedance 50 ohm
Isolation at Frequency Band 40 dB @ 555–2700 MHz
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Mechanical Specifications

Coupling Nut Proof Torque 25 N-m | 221.269 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 110 mm | 4.331 in
Length, packed 170 mm | 6.693 in
Volume 1215.5 cc | 74.174 in³
Weight, gross 0.98 kg | 2.161 lb
Weight, net 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 7-16 DIN Female
Outer Contact Plating Trimetal

Dimensions

Height 36 mm | 1.417 in
Width 74.5 mm | 2.933 in
Length 169 mm | 6.654 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.2 dB @ 555–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 300 W
Coupling 20 dB
Coupling Tolerance ±1.0dB @ 698–2700 MHz | ±2.0dB @ 555–698 MHz
Impedance 50 ohm
Isolation at Frequency Band 40 dB @ 555–2700 MHz
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Mechanical Specifications

Coupling Nut Proof Torque 25 N-m | 221.269 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 110 mm | 4.331 in
Length, packed 170 mm | 6.693 in
Volume 1215.5 cc | 74.174 in³
Weight, gross 0.98 kg | 2.161 lb
Weight, net 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Specification

Product Specification