CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
N-Type Male High Power Termination Load, 70–3000 MHz
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
Device Type | Termination Load |
Color | Silver |
Interface | N Male |
Return Loss, minimum | 20 dB |
Average Power, maximum | 175 W |
Impedance | 50 ohm |
Operating Frequency Band | 70 – 3000 MHz |
Peak Power, maximum | 2 kW |
VSWR | 1.22 |
Click on image to enlarge. |
Operating Temperature | -33 °C to +65 °C (-27.4 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Height, packed | 242 mm | 9.528 in |
Width, packed | 165 mm | 6.496 in |
Length, packed | 130 mm | 5.118 in |
Weight, gross | 3.7 kg | 8.157 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
Device Type | Termination Load |
Color | Silver |
Interface | N Male |
Return Loss, minimum | 20 dB |
Average Power, maximum | 175 W |
Impedance | 50 ohm |
Operating Frequency Band | 70 – 3000 MHz |
Peak Power, maximum | 2 kW |
VSWR | 1.22 |
Operating Temperature | -33 °C to +65 °C (-27.4 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Height, packed | 242 mm | 9.528 in |
Width, packed | 165 mm | 6.496 in |
Length, packed | 130 mm | 5.118 in |
Weight, gross | 3.7 kg | 8.157 lb |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |