Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

520570-10

Inboard Side Strut Kit for 6 ft microwave antennas
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Strut kit

Dimensions

Mounting Pipe Length 10.5 ft | 3.2 m
Diameter, nominal 1.2 m | 4 ft | 1.8 m | 6 ft

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Aligning Function Fixed

Packaging and Weights

Height, packed 6 in | 152.4 mm
Width, packed 6 in | 152.4 mm
Length, packed 133 in | 3378.2 mm
Included Hardware | Strut collar assembly | Strut | Bracket
Volume 4788 cc | 78461262.437 mm³
Weight, gross 17.7 kg | 39.022 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Strut kit

Dimensions

Mounting Pipe Length 10.5 ft | 3.2 m
Diameter, nominal 1.2 m | 4 ft | 1.8 m | 6 ft

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Aligning Function Fixed

Packaging and Weights

Height, packed 6 in | 152.4 mm
Width, packed 6 in | 152.4 mm
Length, packed 133 in | 3378.2 mm
Included Hardware | Strut collar assembly | Strut | Bracket
Volume 4788 cc | 78461262.437 mm³
Weight, gross 17.7 kg | 39.022 lb

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Product Specification (Comprehensive)

Warranty

Other Ways to Browse