Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

520570-5

Bottom Strut Kit for 8 ft, 10 ft, and 12 ft microwave antennas
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Strut kit

Dimensions

Mounting Pipe Length 5 ft | 1.524 m
Diameter, nominal 2.4 m | 8 ft | 3.0 m | 10 ft | 3.7 m | 12 ft

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Aligning Function Fixed

Packaging and Weights

Height, packed 7 in | 177.8 mm
Width, packed 17 in | 431.8 mm
Length, packed 70 in | 1778 mm
Included Strut | Bracket | Strut collar assembly | Hardware
Volume 6102.4 cc | 100000419.36 mm³
Weight, gross 18.1 kg | 39.904 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Strut kit

Dimensions

Mounting Pipe Length 5 ft | 1.524 m
Diameter, nominal 2.4 m | 8 ft | 3.0 m | 10 ft | 3.7 m | 12 ft

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Aligning Function Fixed

Packaging and Weights

Height, packed 7 in | 177.8 mm
Width, packed 17 in | 431.8 mm
Length, packed 70 in | 1778 mm
Included Strut | Bracket | Strut collar assembly | Hardware
Volume 6102.4 cc | 100000419.36 mm³
Weight, gross 18.1 kg | 39.904 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse