7830551-GF
Replacement radome, with flash, and hardware kit for HX10 and USX10 antennas
Specifications
Product Classification
Product Type | Radome replacement |
General Specifications
Color | Gray |
Material Specifications
Material Type | Fabric |
Packaging and Weights
Included | Hardware | Radome |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Radome replacement |
General Specifications
Color | Gray |
Material Specifications
Material Type | Fabric |
Packaging and Weights
Included | Hardware | Radome |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse