Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1180SC

Base Product: WAVEGUIDE-CONNECTORS

Fixed-tuned UG-595/U for elliptical waveguide 180

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, fixed-tuned
Inner Contact Plating Unplated
Interface UG-595/U
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 38.1 mm | 1.5 in
Length 64.262 mm | 2.53 in
Transition Length 26.924 mm | 1.06 in
Waveguide Size WR42 | WG20 | R220

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 17.7 – 19.7 GHz
Peak Power at Frequency, maximum 7.30 kW @ 18.70 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.4 kg | 0.882 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, fixed-tuned
Inner Contact Plating Unplated
Interface UG-595/U
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 38.1 mm | 1.5 in
Length 64.262 mm | 2.53 in
Transition Length 26.924 mm | 1.06 in
Waveguide Size WR42 | WG20 | R220

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 17.7 – 19.7 GHz
Peak Power at Frequency, maximum 7.30 kW @ 18.70 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.4 kg | 0.882 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification