CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
EWP64-65, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed
Product Type | Elliptical waveguide |
Product Brand | HELIAX® |
Performance Note | Values typical, unless otherwise stated |
Diameter Over Jacket (E Plane) | 48.5 mm | 1.909 in |
Diameter Over Jacket (H Plane) | 28.4 mm | 1.118 in |
Cable Volume | 725 L/km | 7.804 ft³/kft |
eTE11 Mode Cutoff | 4.32 GHz |
Group Delay at Frequency | 125 ns/100 ft @ 7.400 GHz | 411 ns/100 m @ 7.400 GHz |
Operating Frequency Band | 6.425 – 7.125 GHz |
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
6.425 GHz | 5.276 | 1.608 | 3.92 | 74.00 |
6.63 GHz | 5.139 | 1.566 | 4.02 | 75.90 |
6.83 GHz | 5.028 | 1.533 | 4.11 | 77.50 |
7.03 GHz | 4.934 | 1.504 | 4.19 | 78.90 |
Frequency Band | VSWR | Return Loss (dB) |
6.425–7.125 GHz | 1.06 | 30.72 |
Conductor Material | Corrugated copper |
Jacket Material | Unjacketed |
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 685 mm | 26.969 in |
Minimum Bend Radius, Single Bend (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Single Bend (H Plane) | 685 mm | 26.969 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Cable weight | 0.73 kg/m | 0.491 lb/ft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Elliptical waveguide |
Product Brand | HELIAX® |
Performance Note | Values typical, unless otherwise stated |
Diameter Over Jacket (E Plane) | 48.5 mm | 1.909 in |
Diameter Over Jacket (H Plane) | 28.4 mm | 1.118 in |
Cable Volume | 725 L/km | 7.804 ft³/kft |
eTE11 Mode Cutoff | 4.32 GHz |
Group Delay at Frequency | 125 ns/100 ft @ 7.400 GHz | 411 ns/100 m @ 7.400 GHz |
Operating Frequency Band | 6.425 – 7.125 GHz |
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
6.425 GHz | 5.276 | 1.608 | 3.92 | 74.00 |
6.63 GHz | 5.139 | 1.566 | 4.02 | 75.90 |
6.83 GHz | 5.028 | 1.533 | 4.11 | 77.50 |
7.03 GHz | 4.934 | 1.504 | 4.19 | 78.90 |
Frequency Band | VSWR | Return Loss (dB) |
6.425–7.125 GHz | 1.06 | 30.72 |
Conductor Material | Corrugated copper |
Jacket Material | Unjacketed |
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 685 mm | 26.969 in |
Minimum Bend Radius, Single Bend (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Single Bend (H Plane) | 685 mm | 26.969 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Cable weight | 0.73 kg/m | 0.491 lb/ft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |