35409-24
Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE
EWP77-71W, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black non-halogenated, fire retardant polyolefin jacket
Specifications
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 43.6 mm | 1.717 in |
Diameter Over Jacket (H Plane) | 25.4 mm | 1 in |
Cable Volume | 585 L/km | 6.297 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.72 GHz |
Group Delay at Frequency | 128 ns/100 ft @ 7.800 GHz | 419 ns/100 m @ 7.800 GHz |
Operating Frequency Band | 7.125 – 8.5 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
7.125 GHz | 6.258 | 1.907 | 3.12 | 74.90 |
7.33 GHz | 6.107 | 1.861 | 3.20 | 76.50 |
7.53 GHz | 5.982 | 1.823 | 3.27 | 77.90 |
7.73 GHz | 5.875 | 1.791 | 3.33 | 79.20 |
7.93 GHz | 5.782 | 1.762 | 3.38 | 80.40 |
8.13 GHz | 5.701 | 1.738 | 3.43 | 81.40 |
8.33 GHz | 5.631 | 1.716 | 3.47 | 82.40 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
7.125–8.5 GHz | 1.060 | 30.72 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 230 mm | 9.055 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 635 mm | 25 in |
Minimum Bend Radius, Single Bend (E Plane) | 180 mm | 7.087 in |
Minimum Bend Radius, Single Bend (H Plane) | 510 mm | 20.079 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Fire Retardancy Test Method | UL 1666/CATVR/CMR |
Toxicity Index Test Method | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.67 kg/m | 0.450 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UL/ETL Certification | CATVR/CMR |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 43.6 mm | 1.717 in |
Diameter Over Jacket (H Plane) | 25.4 mm | 1 in |
Cable Volume | 585 L/km | 6.297 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.72 GHz |
Group Delay at Frequency | 128 ns/100 ft @ 7.800 GHz | 419 ns/100 m @ 7.800 GHz |
Operating Frequency Band | 7.125 – 8.5 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
7.125 GHz | 6.258 | 1.907 | 3.12 | 74.90 |
7.33 GHz | 6.107 | 1.861 | 3.20 | 76.50 |
7.53 GHz | 5.982 | 1.823 | 3.27 | 77.90 |
7.73 GHz | 5.875 | 1.791 | 3.33 | 79.20 |
7.93 GHz | 5.782 | 1.762 | 3.38 | 80.40 |
8.13 GHz | 5.701 | 1.738 | 3.43 | 81.40 |
8.33 GHz | 5.631 | 1.716 | 3.47 | 82.40 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
7.125–8.5 GHz | 1.060 | 30.72 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 230 mm | 9.055 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 635 mm | 25 in |
Minimum Bend Radius, Single Bend (E Plane) | 180 mm | 7.087 in |
Minimum Bend Radius, Single Bend (H Plane) | 510 mm | 20.079 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Fire Retardancy Test Method | UL 1666/CATVR/CMR |
Toxicity Index Test Method | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.67 kg/m | 0.450 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UL/ETL Certification | CATVR/CMR |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse