Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EW17

EW17, HELIAX® Standard Elliptical Waveguide, 1.7–2.3 GHz, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Elliptical waveguide
Product Brand HELIAX®

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 143.5 mm | 5.65 in
Diameter Over Jacket (H Plane) 75 mm | 2.953 in
Cable Volume 6596 L/km | 70.999 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 1.364 GHz
Group Delay at Frequency 139 ns/100 ft @ 2.000 GHz | 456 ns/100 m @ 2.000 GHz
Operating Frequency Band 1.7 – 2.3 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
1.7 GHz 1.509 0.460 35.35 59.70
1.8 GHz 1.352 0.412 39.48 65.30
1.9 GHz 1.253 0.382 42.58 69.60
2.0 GHz 1.186 0.362 44.99 73.10
2.1 GHz 1.137 0.347 46.91 76.00
2.2 GHz 1.101 0.336 48.48 78.50
2.3 GHz 1.072 0.327 49.76 80.50

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
1.7–2.3 GHz 1.25 19.10

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 710 mm | 27.953 in
Minimum Bend Radius, Multiple Bends (H Plane) 2060 mm | 81.102 in
Minimum Bend Radius, Single Bend (E Plane) 510 mm | 20.079 in
Minimum Bend Radius, Single Bend (H Plane) 1450 mm | 57.087 in
Maximum Twist 0.82 °/m | 0.25 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 4.06 kg/m | 2.728 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Elliptical waveguide
Product Brand HELIAX®

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 143.5 mm | 5.65 in
Diameter Over Jacket (H Plane) 75 mm | 2.953 in
Cable Volume 6596 L/km | 70.999 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 1.364 GHz
Group Delay at Frequency 139 ns/100 ft @ 2.000 GHz | 456 ns/100 m @ 2.000 GHz
Operating Frequency Band 1.7 – 2.3 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
1.7 GHz 1.509 0.460 35.35 59.70
1.8 GHz 1.352 0.412 39.48 65.30
1.9 GHz 1.253 0.382 42.58 69.60
2.0 GHz 1.186 0.362 44.99 73.10
2.1 GHz 1.137 0.347 46.91 76.00
2.2 GHz 1.101 0.336 48.48 78.50
2.3 GHz 1.072 0.327 49.76 80.50

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
1.7–2.3 GHz 1.25 19.10

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 710 mm | 27.953 in
Minimum Bend Radius, Multiple Bends (H Plane) 2060 mm | 81.102 in
Minimum Bend Radius, Single Bend (E Plane) 510 mm | 20.079 in
Minimum Bend Radius, Single Bend (H Plane) 1450 mm | 57.087 in
Maximum Twist 0.82 °/m | 0.25 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 4.06 kg/m | 2.728 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse