Warning Icon
This product was discontinued on: January 2, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

EWP63-57W

Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE

EWP63, HELIAX® Premium Elliptical Waveguide, 5.725–7.125 GHz, black PE jacket

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Premium elliptical waveguide
Product Brand HELIAX®
Product Series Premium

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 51.1 mm | 2.012 in
Diameter Over Jacket (H Plane) 29.5 mm | 1.161 in
Cable Volume 855 L/km | 9.203 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 4.001 GHz
Group Delay at Frequency 126 ns/100 ft @ 6.775 GHz | 413 ns/100 m @ 6.775 GHz
Operating Frequency Band 5.725 – 7.125 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
5.725 GHz 5.048 1.539 4.30 71.50
5.93 GHz 4.874 1.486 4.45 73.80
6.13 GHz 4.738 1.444 4.58 75.80
6.33 GHz 4.626 1.410 4.69 77.50
6.53 GHz 4.533 1.382 4.79 79.00
6.73 GHz 4.454 1.358 4.87 80.40
6.93 GHz 4.387 1.337 4.95 81.70

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
5.725–7.125 GHz 1.060 30.72

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 260 mm | 10.236 in
Minimum Bend Radius, Multiple Bends (H Plane) 740 mm | 29.134 in
Minimum Bend Radius, Single Bend (E Plane) 180 mm | 7.087 in
Minimum Bend Radius, Single Bend (H Plane) 510 mm | 20.079 in
Maximum Twist 3.281 °/m | 1 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.76 kg/m | 0.511 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Premium elliptical waveguide
Product Brand HELIAX®
Product Series Premium

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 51.1 mm | 2.012 in
Diameter Over Jacket (H Plane) 29.5 mm | 1.161 in
Cable Volume 855 L/km | 9.203 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 4.001 GHz
Group Delay at Frequency 126 ns/100 ft @ 6.775 GHz | 413 ns/100 m @ 6.775 GHz
Operating Frequency Band 5.725 – 7.125 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
5.725 GHz 5.048 1.539 4.30 71.50
5.93 GHz 4.874 1.486 4.45 73.80
6.13 GHz 4.738 1.444 4.58 75.80
6.33 GHz 4.626 1.410 4.69 77.50
6.53 GHz 4.533 1.382 4.79 79.00
6.73 GHz 4.454 1.358 4.87 80.40
6.93 GHz 4.387 1.337 4.95 81.70

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
5.725–7.125 GHz 1.060 30.72

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 260 mm | 10.236 in
Minimum Bend Radius, Multiple Bends (H Plane) 740 mm | 29.134 in
Minimum Bend Radius, Single Bend (E Plane) 180 mm | 7.087 in
Minimum Bend Radius, Single Bend (H Plane) 510 mm | 20.079 in
Maximum Twist 3.281 °/m | 1 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.76 kg/m | 0.511 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification