EWP64-71
Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE
EWP64, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
Specifications
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 48.5 mm | 1.909 in |
Diameter Over Jacket (H Plane) | 28.4 mm | 1.118 in |
Cable Volume | 725 L/km | 7.804 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.32 GHz |
Group Delay at Frequency | 125 ns/100 ft @ 7.400 GHz | 411 ns/100 m @ 7.400 GHz |
Operating Frequency Band | 7.125 – 7.75 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
7.125 GHz | 4.894 | 1.492 | 4.22 | 79.50 |
7.33 GHz | 4.817 | 1.468 | 4.29 | 80.80 |
7.53 GHz | 4.753 | 1.449 | 4.35 | 81.90 |
7.73 GHz | 4.697 | 1.432 | 4.40 | 82.90 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
7.125–7.75 GHz | 1.060 | 30.72 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 685 mm | 26.969 in |
Minimum Bend Radius, Single Bend (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Single Bend (H Plane) | 685 mm | 26.969 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.73 kg/m | 0.491 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 48.5 mm | 1.909 in |
Diameter Over Jacket (H Plane) | 28.4 mm | 1.118 in |
Cable Volume | 725 L/km | 7.804 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.32 GHz |
Group Delay at Frequency | 125 ns/100 ft @ 7.400 GHz | 411 ns/100 m @ 7.400 GHz |
Operating Frequency Band | 7.125 – 7.75 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
7.125 GHz | 4.894 | 1.492 | 4.22 | 79.50 |
7.33 GHz | 4.817 | 1.468 | 4.29 | 80.80 |
7.53 GHz | 4.753 | 1.449 | 4.35 | 81.90 |
7.73 GHz | 4.697 | 1.432 | 4.40 | 82.90 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
7.125–7.75 GHz | 1.060 | 30.72 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 685 mm | 26.969 in |
Minimum Bend Radius, Single Bend (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Single Bend (H Plane) | 685 mm | 26.969 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.73 kg/m | 0.491 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse