Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

USX10-7W-6GR

3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 7.125 – 8.500 GHz, CPR112G flange
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Antenna Input CPR112G
Antenna Color Gray
Reflector Construction Two-piece reflector
Radome Color Gray
Flash Included No

Dimensions

Diameter, nominal 3.0 m | 10 ft

Electrical Specifications

Operating Frequency Band 7.425 – 8.500 GHz

Material Specifications

Radome Material Fabric

Packaging and Weights

Height, packed 1170 mm | 46.063 in
Width, packed 1930 mm | 75.984 in
Length, packed 3410 mm | 134.252 in
Packaging Type Standard pack
Volume 7.7 m³ | 271.923 ft³
Weight, gross 513 kg | 1130.97 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Antenna Input CPR112G
Antenna Color Gray
Reflector Construction Two-piece reflector
Radome Color Gray
Flash Included No

Dimensions

Diameter, nominal 3.0 m | 10 ft

Electrical Specifications

Operating Frequency Band 7.425 – 8.500 GHz

Material Specifications

Radome Material Fabric

Packaging and Weights

Height, packed 1170 mm | 46.063 in
Width, packed 1930 mm | 75.984 in
Length, packed 3410 mm | 134.252 in
Packaging Type Standard pack
Volume 7.7 m³ | 271.923 ft³
Weight, gross 513 kg | 1130.97 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse