Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

VHLP2-26-2WH/C

0.6 m | 2 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 24.250–26.500 GHz, PBR220 flange, white antenna, composite broadband gray radome without flash, compact pack—one-piece reflector
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input PBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Electrical Specifications

Operating Frequency Band 24.250 – 26.500 GHz
Gain, Low Band 41.5 dBi
Gain, Mid Band 42 dBi
Gain, Top Band 42.5 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 68 dB
Beamwidth, Horizontal 1.5 °
Beamwidth, Vertical 1.5 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7206C
Electrical Compliance Brazil Anatel Class 2 | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–120 mm | 2.0 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h
Wind Speed, survival 250 km/h

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1290 N
Side Force (FS) 639 N
Twisting Moment (MT) 395 N-m
Zcg without Ice 74 mm
Zcg with 1/2 in (12 mm) Radial Ice 106 mm
Weight with 1/2 in (12 mm) Radial Ice 21 kg

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 354 mm | 13.937 in
Width, packed 695 mm | 27.362 in
Length, packed 730 mm | 28.74 in
Packaging Type Compact pack
Volume 0.2 m³ | 7.063 ft³
Weight, gross 10.8 kg | 23.81 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input PBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 24.250 – 26.500 GHz
Gain, Low Band 41.5 dBi
Gain, Mid Band 42 dBi
Gain, Top Band 42.5 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 68 dB
Beamwidth, Horizontal 1.5 °
Beamwidth, Vertical 1.5 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7206C
Electrical Compliance Brazil Anatel Class 2 | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–120 mm | 2.0 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h
Wind Speed, survival 250 km/h

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1290 N
Side Force (FS) 639 N
Twisting Moment (MT) 395 N-m
Zcg without Ice 74 mm
Zcg with 1/2 in (12 mm) Radial Ice 106 mm
Weight with 1/2 in (12 mm) Radial Ice 21 kg

Packaging and Weights

Height, packed 354 mm | 13.937 in
Width, packed 695 mm | 27.362 in
Length, packed 730 mm | 28.74 in
Packaging Type Compact pack
Volume 0.2 m³ | 7.063 ft³
Weight, gross 10.8 kg | 23.81 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse