Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

VHLP2-32-2WH/B

0.6 m | 2 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 31.800–33.400 GHz, PBR320 flange, white antenna, composite broadband gray radome without flash, compact pack—one-piece reflector
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Antenna Input PBR320
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Flash Included No

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 31.000 – 33.400 GHz

Material Specifications

Radome Material Composite Broadband

Packaging and Weights

Height, packed 354 mm | 13.937 in
Width, packed 695 mm | 27.362 in
Length, packed 730 mm | 28.74 in
Packaging Type Compact pack
Volume 0.2 m³ | 7.063 ft³
Weight, gross 10.8 kg | 23.81 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Antenna Input PBR320
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Flash Included No

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 31.000 – 33.400 GHz

Material Specifications

Radome Material Composite Broadband

Packaging and Weights

Height, packed 354 mm | 13.937 in
Width, packed 695 mm | 27.362 in
Length, packed 730 mm | 28.74 in
Packaging Type Compact pack
Volume 0.2 m³ | 7.063 ft³
Weight, gross 10.8 kg | 23.81 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse