Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

VHLPX2-11W-4WH/A

0.6 m | 2 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 10.000–11.700 GHz, PDR100 flange, white antenna, composite broadband gray radome without flash, compact pack—one-piece reflector
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Polarization Dual
Antenna Input PDR100
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Electrical Specifications

Operating Frequency Band 10.000 – 11.700 GHz
Gain, Low Band 33.7 dBi
Gain, Mid Band 34.5 dBi
Gain, Top Band 35.2 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 61 dB
Beamwidth, Horizontal 3.3 °
Beamwidth, Vertical 3.3 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7212A | 7213A
Electrical Compliance Brazil Anatel Class 2 | ETSI 302 217 Class 3 | US FCC Part 101A @ 10.55–10.7 GHz | US FCC Part 101B @ 10.7–11.7 GHz

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–120 mm | 2.0 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1290 N | 290.004 lbf
Side Force (FS) 639 N | 143.653 lbf
Twisting Moment (MT) 395 N-m | 3496.045 in lb
Zcg without Ice 74 mm | 2.913 in
Zcg with 1/2 in (12 mm) Radial Ice 106 mm | 4.173 in
Weight with 1/2 in (12 mm) Radial Ice 21 kg | 46.297 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 354 mm | 13.937 in
Width, packed 695 mm | 27.362 in
Length, packed 730 mm | 28.74 in
Packaging Type Compact pack
Volume 0.2 m³ | 7.063 ft³
Weight, gross 10.8 kg | 23.81 lb
Weight, net 8 kg | 17.637 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Polarization Dual
Antenna Input PDR100
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 10.000 – 11.700 GHz
Gain, Low Band 33.7 dBi
Gain, Mid Band 34.5 dBi
Gain, Top Band 35.2 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 61 dB
Beamwidth, Horizontal 3.3 °
Beamwidth, Vertical 3.3 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7212A | 7213A
Electrical Compliance Brazil Anatel Class 2 | ETSI 302 217 Class 3 | US FCC Part 101A @ 10.55–10.7 GHz | US FCC Part 101B @ 10.7–11.7 GHz

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–120 mm | 2.0 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1290 N | 290.004 lbf
Side Force (FS) 639 N | 143.653 lbf
Twisting Moment (MT) 395 N-m | 3496.045 in lb
Zcg without Ice 74 mm | 2.913 in
Zcg with 1/2 in (12 mm) Radial Ice 106 mm | 4.173 in
Weight with 1/2 in (12 mm) Radial Ice 21 kg | 46.297 lb

Packaging and Weights

Height, packed 354 mm | 13.937 in
Width, packed 695 mm | 27.362 in
Length, packed 730 mm | 28.74 in
Packaging Type Compact pack
Volume 0.2 m³ | 7.063 ft³
Weight, gross 10.8 kg | 23.81 lb
Weight, net 8 kg | 17.637 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse