Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

VHLPX2-13-3WH/B

0.6 m | 2 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 12.700–13.250 GHz, UBR120 flange, white antenna, composite broadband gray radome without flash, compact pack—one-piece reflector
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Polarization Dual
Antenna Input UBR120
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Electrical Specifications

Operating Frequency Band 12.700 – 13.250 GHz
Gain, Low Band 35.8 dBi | 35.8 dBi
Gain, Mid Band 36 dBi | 36 dBi
Gain, Top Band 36.2 dBi | 36.2 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB | 30 dB
Front-to-Back Ratio 61 dB | 61 dB
Beamwidth, Horizontal 2.7 ° | 2.7 °
Beamwidth, Vertical 2.7 ° | 2.7 °
Return Loss 17.7 dB | 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7214B
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 312.7 Part B | ETSI 302 217 Class 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–120 mm | 2.0 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.84678000000000000000 mph
Wind Speed, survival 250 km/h | 155.34275000000000000000 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1290 N | 290.00361000000000000000 lbf
Side Force (FS) 639 N | 143.65295100000000000000 lbf
Twisting Moment (MT) 395 N-m | 3496.04457796500000000000 in lb
Zcg without Ice 74 mm | 2.91338740000000000000 in
Zcg with 1/2 in (12 mm) Radial Ice 106 mm | 4.17323060000000000000 in
Weight with 1/2 in (12 mm) Radial Ice 21 kg | 46.29702000000000000000 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 354 mm | 13.937 in
Width, packed 695 mm | 27.362 in
Length, packed 730 mm | 28.74 in
Packaging Type Compact pack
Volume 0.2 m³ | 7.063 ft³
Weight, gross 10.8 kg | 23.81 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Polarization Dual
Antenna Input UBR120
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 12.700 – 13.250 GHz
Gain, Low Band 35.8 dBi | 35.8 dBi
Gain, Mid Band 36 dBi | 36 dBi
Gain, Top Band 36.2 dBi | 36.2 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB | 30 dB
Front-to-Back Ratio 61 dB | 61 dB
Beamwidth, Horizontal 2.7 ° | 2.7 °
Beamwidth, Vertical 2.7 ° | 2.7 °
Return Loss 17.7 dB | 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7214B
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 312.7 Part B | ETSI 302 217 Class 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–120 mm | 2.0 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.84678000000000000000 mph
Wind Speed, survival 250 km/h | 155.34275000000000000000 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1290 N | 290.00361000000000000000 lbf
Side Force (FS) 639 N | 143.65295100000000000000 lbf
Twisting Moment (MT) 395 N-m | 3496.04457796500000000000 in lb
Zcg without Ice 74 mm | 2.91338740000000000000 in
Zcg with 1/2 in (12 mm) Radial Ice 106 mm | 4.17323060000000000000 in
Weight with 1/2 in (12 mm) Radial Ice 21 kg | 46.29702000000000000000 lb

Packaging and Weights

Height, packed 354 mm | 13.937 in
Width, packed 695 mm | 27.362 in
Length, packed 730 mm | 28.74 in
Packaging Type Compact pack
Volume 0.2 m³ | 7.063 ft³
Weight, gross 10.8 kg | 23.81 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse