SHP3-15/B
Base Product
0.9m | 3 ft Sentinel® High Performance Antenna, single-polarized, 14.400 - 15.350 GHz
Configure Product Variants
Specifications
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | Sentinel® |
General Specifications
Antenna Type | SHP - Sentinel® High Performance Antenna, single-polarized |
Polarization | Single |
Side Struts, Included | 0 |
Side Struts, Optional | 1 |
Dimensions
Diameter, nominal | 0.9 m | 3 ft |
Electrical Specifications
Operating Frequency Band | 14.400 – 15.350 GHz |
Gain, Low Band | 41.3 dBi |
Gain, Mid Band | 41.7 dBi |
Gain, Top Band | 42.1 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 73 dB |
Beamwidth, Horizontal | 1.5 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7297B |
Electrical Compliance | Brazil Anatel Class 2 | Canada SRSP 314.5 Part C | ETSI 302 217 Class 4 |
Cross Polarization Discrimination (XPD) Electrical Compliance | ETSI EN 302217 XPD Category 3 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 90 mm–120 mm | 3.5 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 201 km/h | 124.896 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 3353 N | 753.785 lbf |
Angle α for MT Max | 30 ° |
Side Force (FS) | 1680 N | 377.679 lbf |
Twisting Moment (MT) | 1605 N-m | 14205.447 in lb |
Zcg without Ice | 310 mm | 12.205 in |
Zcg with 1/2 in (12 mm) Radial Ice | 388 mm | 15.276 in |
Weight with 1/2 in (12 mm) Radial Ice | 87 kg | 191.802 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Weight, net | 24 kg | 52.911 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave antenna |
Product Brand | Sentinel® |
General Specifications
Antenna Type | SHP - Sentinel® High Performance Antenna, single-polarized |
Polarization | Single |
Side Struts, Included | 0 |
Side Struts, Optional | 1 |
Dimensions
Diameter, nominal | 0.9 m | 3 ft |
Electrical Specifications
Operating Frequency Band | 14.400 – 15.350 GHz |
Gain, Low Band | 41.3 dBi |
Gain, Mid Band | 41.7 dBi |
Gain, Top Band | 42.1 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 73 dB |
Beamwidth, Horizontal | 1.5 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7297B |
Electrical Compliance | Brazil Anatel Class 2 | Canada SRSP 314.5 Part C | ETSI 302 217 Class 4 |
Cross Polarization Discrimination (XPD) Electrical Compliance | ETSI EN 302217 XPD Category 3 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 90 mm–120 mm | 3.5 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 201 km/h | 124.896 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 3353 N | 753.785 lbf |
Angle α for MT Max | 30 ° |
Side Force (FS) | 1680 N | 377.679 lbf |
Twisting Moment (MT) | 1605 N-m | 14205.447 in lb |
Zcg without Ice | 310 mm | 12.205 in |
Zcg with 1/2 in (12 mm) Radial Ice | 388 mm | 15.276 in |
Weight with 1/2 in (12 mm) Radial Ice | 87 kg | 191.802 lb |
Packaging and Weights
Weight, net | 24 kg | 52.911 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse