HR150
Heat Regenerated Dehydrator, 19 in rack mountable, 3.0 kPa (0.44 psig), with summary alarms, 48 Vdc (ac operation possible using optional power supply purchased separately)
Specifications
Specifications
Product Classification
Product Type | Dehydrator |
General Specifications
Alarm Type | Summary |
Cut In/Out Pressure Type | Continuous (default set to 3.0 kPa | 0.4 psig) |
Dehydrator Type | Automatically regenerating Desiccant |
Dew Point | Better than -45 °C (-50 °F) at 95% RH at +40 °C (+104 °F) |
Flow Rate, nominal | 2.5 SLPM |
High-Pressure Alarm | Factory set (default set to 4.5 kPa | 0.7 psig) |
Low-Pressure Alarm | Factory set (default set to 1.5 kPa | 0.22 psig) |
Mounting | Rack |
Port Count | 4 |
Port Type | 3/8 in PE tube |
Power Cord | dc power cord |
Rack Type | EIA 19 in | ETSI N3 (optional) |
Rack Units | 2 |
Regulated Output Pressure Type | Factory set, continuous |
Dimensions
Product Height | 91.8 mm | 3.614 in |
Product Width | 439.4 mm | 17.299 in |
Product Depth | 190.5 mm | 7.5 in |
Volume Capacity, maximum | 0.6 m³ | 21.189 ft³ |
Outline Drawing–Front
Click on image to enlarge. |
Outline Drawing–Side
Click on image to enlarge. |
Outline Drawing–Back
Click on image to enlarge. |
Outline Drawing–Top
Click on image to enlarge. |
Electrical Specifications
Alarm Contact Rating | Handles at least 0.5 A (ac or dc) |
Power Consumption, maximum | 45 W |
Voltage | 48–60 Vdc ±10% |
Voltage Type | dc |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Packaging and Weights
Weight, gross | 9.6 kg | 21.164 lb |
Weight, net | 4.8 kg | 10.582 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Dehydrator |
General Specifications
Alarm Type | Summary |
Cut In/Out Pressure Type | Continuous (default set to 3.0 kPa | 0.4 psig) |
Dehydrator Type | Automatically regenerating Desiccant |
Dew Point | Better than -45 °C (-50 °F) at 95% RH at +40 °C (+104 °F) |
Flow Rate, nominal | 2.5 SLPM |
High-Pressure Alarm | Factory set (default set to 4.5 kPa | 0.7 psig) |
Low-Pressure Alarm | Factory set (default set to 1.5 kPa | 0.22 psig) |
Mounting | Rack |
Port Count | 4 |
Port Type | 3/8 in PE tube |
Power Cord | dc power cord |
Rack Type | EIA 19 in | ETSI N3 (optional) |
Rack Units | 2 |
Regulated Output Pressure Type | Factory set, continuous |
Dimensions
Product Height | 91.8 mm | 3.614 in |
Product Width | 439.4 mm | 17.299 in |
Product Depth | 190.5 mm | 7.5 in |
Volume Capacity, maximum | 0.6 m³ | 21.189 ft³ |
Electrical Specifications
Alarm Contact Rating | Handles at least 0.5 A (ac or dc) |
Power Consumption, maximum | 45 W |
Voltage | 48–60 Vdc ±10% |
Voltage Type | dc |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Packaging and Weights
Weight, gross | 9.6 kg | 21.164 lb |
Weight, net | 4.8 kg | 10.582 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse