52665-2
Desiccant Replacement, 5 lb
Specifications
Features and Benefits
- To meet our global customer’s RoHS environmental needs, we have changed our desiccant to a cobalt-chloride free desiccant. The compliant desiccant is orange when dry and turns green when saturated
Specifications
Product Classification
Product Type | Dessicant |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 254 mm | 10 in |
Depth, packed | 127 mm | 5 in |
Included | Silica gel |
Weight, gross | 2.27 kg | 5.004 lb |
Weight, net | 2.27 kg | 5.004 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Dessicant |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 254 mm | 10 in |
Depth, packed | 127 mm | 5 in |
Included | Silica gel |
Weight, gross | 2.27 kg | 5.004 lb |
Weight, net | 2.27 kg | 5.004 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Material Safety Data Sheet
Product Specification
Warranty
Installation Instruction
Material Safety Data Sheet
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse