Warning Icon
This product was discontinued on: September 1, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

84967

40525 Series Replacement Canister Assembly

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Replacement kit

Packaging and Weights

Height, packed 355.6 mm | 14 in
Width, packed 127 mm | 5 in
Depth, packed 127 mm | 5 in
Included Ball valve | Brass tube | Canister | Canister cover | Canister foot | O-ring | Sintered air filter
Weight, gross 1.82 kg | 4.012 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Replacement kit

Packaging and Weights

Height, packed 355.6 mm | 14 in
Width, packed 127 mm | 5 in
Depth, packed 127 mm | 5 in
Included Ball valve | Brass tube | Canister | Canister cover | Canister foot | O-ring | Sintered air filter
Weight, gross 1.82 kg | 4.012 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification