AE01J-A0174-009
Pressure Relief Pop-off Valve, 1.0 psig
Specifications
Specifications
Product Classification
Product Type | Valve |
Packaging and Weights
Height, packed | 12.7 mm | 0.5 in |
Width, packed | 12.7 mm | 0.5 in |
Depth, packed | 25.4 mm | 1 in |
Weight, gross | 0.1 kg | 0.22 lb |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Valve |
Packaging and Weights
Height, packed | 12.7 mm | 0.5 in |
Width, packed | 12.7 mm | 0.5 in |
Depth, packed | 25.4 mm | 1 in |
Weight, gross | 0.1 kg | 0.22 lb |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse