AE01K-D0773-148
48 Vdc to 115 Vac Inverter Kit
Specifications
Specifications
Product Classification
Product Type | Inverter kit |
Packaging and Weights
Height, packed | 228.6 mm | 9 in |
Width, packed | 177.8 mm | 7 in |
Depth, packed | 330.2 mm | 13 in |
Included | Instruction sheet | Inverter | Power cord | Wall drill template |
Weight, gross | 6.4 kg | 14.11 lb |
Weight, net | 2.8 kg | 6.173 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Inverter kit |
Packaging and Weights
Height, packed | 228.6 mm | 9 in |
Width, packed | 177.8 mm | 7 in |
Depth, packed | 330.2 mm | 13 in |
Included | Instruction sheet | Inverter | Power cord | Wall drill template |
Weight, gross | 6.4 kg | 14.11 lb |
Weight, net | 2.8 kg | 6.173 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse