AE01K-D0840-025
Polyethylene Tube, black, 3/8 in OD x 1/16 in wall x 25 ft (7.62 m) roll
Specifications
Features and Benefits
- Black tubing contains an ultraviolet inhibitor which is recommended for use in sunlit areas and in close proximity to high ultraviolet light sources
Specifications
Product Classification
Product Type | Tubing kit |
Material Specifications
Material Type | PE |
Packaging and Weights
Height, packed | 381 mm | 15 in |
Width, packed | 101.6 mm | 4 in |
Depth, packed | 101.6 mm | 4 in |
Included | 3/8 in polyethylene tubing |
Weight, gross | 1.36 kg | 2.998 lb |
Weight, net | 0.95 kg | 2.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tubing kit |
Material Specifications
Material Type | PE |
Packaging and Weights
Height, packed | 381 mm | 15 in |
Width, packed | 101.6 mm | 4 in |
Depth, packed | 101.6 mm | 4 in |
Included | 3/8 in polyethylene tubing |
Weight, gross | 1.36 kg | 2.998 lb |
Weight, net | 0.95 kg | 2.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse