MR050B-KIT-DSCNT
MR050B Desiccant Replacement Kit
Specifications
Features and Benefits
- To meet our global customer’s RoHS environmental needs, we have changed our desiccant to a cobalt-chloride free desiccant. The compliant desiccant is orange when dry and turns green when saturated
Specifications
Product Classification
Product Type | Dessicant |
Packaging and Weights
Height, packed | 177.8 mm | 7 in |
Width, packed | 228.6 mm | 9 in |
Depth, packed | 330.2 mm | 13 in |
Included | Disposable desiccant canister |
Weight, gross | 0.84 kg | 1.852 lb |
Weight, net | 0.84 kg | 1.852 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Dessicant |
Packaging and Weights
Height, packed | 177.8 mm | 7 in |
Width, packed | 228.6 mm | 9 in |
Depth, packed | 330.2 mm | 13 in |
Included | Disposable desiccant canister |
Weight, gross | 0.84 kg | 1.852 lb |
Weight, net | 0.84 kg | 1.852 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Material Safety Data Sheet
Product Specification
Warranty
Material Safety Data Sheet
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse