MT050B-KIT-ELMNT
MT050B Filter Elements Replacement Kit
Specifications
Specifications
Product Classification
Product Type | Filter |
Packaging and Weights
Height, packed | 177.8 mm | 7 in |
Width, packed | 101.6 mm | 4 in |
Depth, packed | 127 mm | 5 in |
Included | 1.0 micron filter element | Air filter | Instruction sheet |
Weight, gross | 0.84 kg | 1.852 lb |
Weight, net | 0.84 kg | 1.852 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Filter |
Packaging and Weights
Height, packed | 177.8 mm | 7 in |
Width, packed | 101.6 mm | 4 in |
Depth, packed | 127 mm | 5 in |
Included | 1.0 micron filter element | Air filter | Instruction sheet |
Weight, gross | 0.84 kg | 1.852 lb |
Weight, net | 0.84 kg | 1.852 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse