MT500B-KIT-OVRHL
MT500B Complete Durr Overhaul Kit
Specifications
Specifications
Product Classification
Product Type | Overhaul kit |
Packaging and Weights
Height, packed | 457.2 mm | 18 in |
Width, packed | 355.6 mm | 14 in |
Depth, packed | 533.4 mm | 21 in |
Included | 0.01 micron filter element | 1.0 micron filter element | 5/16 in silicone hose | Air filter | Durr compressor air filter kit | Durr compressor overhaul kit | Instruction sheet | Nylon hose clamp |
Weight, gross | 0.8 kg | 1.764 lb |
Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Overhaul kit |
Packaging and Weights
Height, packed | 457.2 mm | 18 in |
Width, packed | 355.6 mm | 14 in |
Depth, packed | 533.4 mm | 21 in |
Included | 0.01 micron filter element | 1.0 micron filter element | 5/16 in silicone hose | Air filter | Durr compressor air filter kit | Durr compressor overhaul kit | Instruction sheet | Nylon hose clamp |
Weight, gross | 0.8 kg | 1.764 lb |
Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse