Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

112626

Pressure Window for WR28, 26.5–40.1 GHz, mates to PBR320
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Rectangular waveguide, pressure window

General Specifications

Component Pressure Window
Interface UBR320
Mates to Interface PBR320

Dimensions

Waveguide Size WR28 | WG22 | R320

Electrical Specifications

Operating Frequency Band 26.5 – 40.1 GHz
VSWR 1.0399999618530273

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Rectangular waveguide, pressure window

General Specifications

Component Pressure Window
Interface UBR320
Mates to Interface PBR320

Dimensions

Waveguide Size WR28 | WG22 | R320

Electrical Specifications

Operating Frequency Band 26.5 – 40.1 GHz
VSWR 1.0399999618530273

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty