Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

E6000N-RD1322 | E6000n RD1322 Remote PHY Device

Remote PHY (R-PHY) Distributed Access Architecture (DAA) module for DOCSIS, QAM video & RF Overlay
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
As the newest step in the continuing evolution towards an all-digital headend, Distributed Access Architecture (DAA) extends the digital portion of the headend/hub domain out to the fiber optic node and places the digital/RF interface at the optical/coax boundary. This strategic move offers many potential benefits, including increased bandwidth capacity, improved fiber efficiencies (wavelengths and distance), simplified plant operations with digital optics, decreased loads on facility space and power systems, and directional alignment with NFV/SDN/FTTx systems of the future.

CommScope provides both the CCAP Core and Remote PHY Device (RPD) defined in the CableLabs® Modular Headend Architecture (MHAv2). In this approach, the PHY layer is moved from the CCAP into a node or remote shelf, but the MAC processing, provisioning, and monitoring functions remain in the headend.

The E6000® CCAP Core runs on the Gen 2 E6000 hardware platform (E6000 Chassis, RSM-2, DCAM-2, and UCAM-2). The RPDs are add-in modules for existing CommScope nodes. The CommScope Remote PHY suite includes three RPD products: E6000n Remote PHY Device, E6000n RD1322 RPD and E6000r Remote PHY Shelf.

Generating RF signals in the fiber optic node rather than in the headend can provide a cost-effective tool for:
  • Improving plant signal quality
  • Improving fiber utilization and reach
  • Improving service group density in the headend
  • Reducing space and power consumption in the headend
  • Simplifying plant maintenance by using digital optics
  • Reducing transmission costs by leveraging data center economies of scale for Ethernet switches and optics

Applications for DAA include:
  • Plant upgrade for DOCSIS 3.1 support
  • Hub consolidation
  • Enabling Fiber Deep deployment without requiring headend expansion
  • Utilizing DWDM optics for long distance links
  • Supporting data services in small hubs
  • Simplifying logistics for changing US/DS split or top-end frequencies

E6000n RD1322 RPD may be deployed in any of the following CommScope Optical Node products (with an associated upgrade kit):
  • NC4000 S Series
  • NC4000 H Series
  • OM4100 and OM4120

For operators with smaller hub sites or cabinet-based architectures, the Remote PHY Shelf can optimize overall power requirements while supporting up to three Downstream service groups and six Upstream service groups.
  • Up to 2 Downstream (DS) x 2 Upstream (US) Service Groups; programmable DSxUS service group configuration
  • DS/US RF Overlay
  • 1.2 GHz DS upper edge
  • Up to 2 x 192 MHz OFDM channels per DS service group
  • 42/65/85/204 MHz US split
  • Up to 2 x 96 MHz OFDMA channels per US service group
  • Compatible with NC4000 (segmentable & fiber deep) and OM4100/OM4120 series optical nodes
  • DOCSIS 2.0/3.0/3.1
  • Broadcast/Narrowcast video
Other Ways to Browse

Browse by Category

Browse by Category