Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SG4000 | SG4000 Modular Optical Node

1 GHz 4x4 Segmentable Modular Optical Node

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The ARRIS SG4000 modular optical node provides an unprecedented level of performance and flexibility. The SG4000 utilizes Gallium Nitride (GaN) technology for increased output levels and reliability. With provisions for up to nine optics modules in the lid and six RF modules in the base, the SG4000 scales from its most basic version to full 4x4 capability without any loss of initial investment. The node enables incremental and independent forward and return path segmentation to address network growth.
  • Enables bandwidth expansion via downstream and upstream segmentation
  • Modular design for maximum flexibility
  • GaN technology delivers higher output and enhanced reliability for fiber deep designs
  • SFP based 85 MHz digital return expands upstream bandwidth
  • 10 Gbps Carrier Ethernet services
  • Supports CWDM, DWDM, and CORWave® multiwavelength technologies
  • One of the most widely deployed optical nodes, trusted by operators around the world to deliver advanced voice, video, and data services
Other Ways to Browse

Browse by Category

Browse by Category