TTD4580 | 10G SFP+ DWDM
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SFP+ DWDM Optical Transceiver Module, Hot Pluggable, Duplex LC/UPC, 10.3125 Gbps data Transmit/Receive operation, providing long‐haul 10G Ethernet optical transmission up to 80 km
Features and Benefits
TTD4580 family of DWDM transceiver modules provide the optical high‐speed data communication functions supported by CommScope Distributed Access Architecture (DAA) products such the E6000N Remote Phy Device (RPD) and the XE4202M Remote Optical Line Termination (R‐OLT). These small and compact DWDM transceiver modules drive and receive 10G symmetrical Ethernet between the headend switch/routers and remote node/VHub platforms at distances up to 80 km, enabling gigabit dataservices to be available in rural and fast growing residential and commercial developments, supporting modern day communications needs without the expense of investing in new plant facilities.
Conforming to the Small Form Factor Pluggable (SFP+) Multisource Agreement, these state‐of‐the‐art components are designed expressly for high‐speed bi‐directional communication applications that require 10 (10.3125) Gbps, with the laser transmission operating at one of 40 available ITU‐T compliant (G.694.2) DWDM wavelengths (20–59).The TTD4580 family of modules features a very low jitter contribution, resulting in extremely clean, high‐quality eye patterns. The module’s metal enclosure ensures rugged durability, but also improves FCC EMI test margins. This emission and ESD control is particularly important in applications with sensitive multiport hubs and switches. The modules, which dissipate less than 2.5 W, are supplied with a duplex LC connector.
Key features of the TTD4580‐xx‐PI:
Conforming to the Small Form Factor Pluggable (SFP+) Multisource Agreement, these state‐of‐the‐art components are designed expressly for high‐speed bi‐directional communication applications that require 10 (10.3125) Gbps, with the laser transmission operating at one of 40 available ITU‐T compliant (G.694.2) DWDM wavelengths (20–59).The TTD4580 family of modules features a very low jitter contribution, resulting in extremely clean, high‐quality eye patterns. The module’s metal enclosure ensures rugged durability, but also improves FCC EMI test margins. This emission and ESD control is particularly important in applications with sensitive multiport hubs and switches. The modules, which dissipate less than 2.5 W, are supplied with a duplex LC connector.
Key features of the TTD4580‐xx‐PI:
- Provides long‐haul 10G Ethernet optical transmission up to 80 km
- Supports CommScopeRemote Phy Device (RPD) and Remote OLT(R‐OLT) DAA Solutions
- 10.3125 Gbps data Transmit/Receive operation
- Hot Pluggable SFP+ MSA footprint
- Duplex LC connector
- Very low jitter
- Metal enclosure for low EMI and durability
- Low power dissipation
- Extended industrial operating temperature range
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Optical transceiver |
Product Brand | CommScope FLX™ |
Product Series | SFP+ |
Dimensions
Height | 11.430 mm | 0.45 in |
Width | 13.716 mm | 0.54 in |
Length | 55.880 mm | 2.2 in |
Electrical Specifications
Input Voltage | 3.3 VDC ±5% (supplied by node/VHub module) |
Power Consumption, typical | 2.8 W |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Supported Link Length | 80 km on SMF‐28 or equivalent |
Dispersion Penalty | 3.0 dB (Measured with PRBS 231‐1 at 10.3125 Gbps, 80 km SMF and 1x 10‐12 BER ) |
DWDM Channels | 40 channels (20 through 59) | Center wavelengths per ITU‐T G.694.2 |
Optical Port Interface | LC/UPC |
Receiver Input Power, maximum | -6.0 dBm |
Receiver Loss of Signal Assert Level, minimum | –35 dBm |
Receiver Sensitivity, minimum | –24 dBm over 1525 – 1565 nm |
Transmitter Data Rate | 10.3125 Gb/s |
Transmitter Extinction Ratio, minimum | 8.2 dB |
Transmitter Output Power | ‐1 dBm min over ‐40° to 95°C |
Transmitter Type | DWDM DFB, cooled |
Wavelength Range | 1260–1620 nm |
Wavelength Stability, EOL | ± 0.1 nm |
Environmental Specifications
Operating Temperature | -40 °C to +95 °C (-40 °F to +203 °F) |
Storage Temperature | -40 °C to +95 °C (-40 °F to +203 °F) |
Operating Humidity | 5%–95%, non-condensing |
Safety Standard | Class 1 devices per FDA/CDRH | IEC 60825-2 Class I laser safety compliant |
Packaging and Weights
Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Optical transceiver |
Product Brand | CommScope FLX™ |
Product Series | SFP+ |
Dimensions
Height | 11.430 mm | 0.45 in |
Width | 13.716 mm | 0.54 in |
Length | 55.880 mm | 2.2 in |
Electrical Specifications
Input Voltage | 3.3 VDC ±5% (supplied by node/VHub module) |
Power Consumption, typical | 2.8 W |
Optical Specifications
Supported Link Length | 80 km on SMF‐28 or equivalent |
Dispersion Penalty | 3.0 dB (Measured with PRBS 231‐1 at 10.3125 Gbps, 80 km SMF and 1x 10‐12 BER ) |
DWDM Channels | 40 channels (20 through 59) | Center wavelengths per ITU‐T G.694.2 |
Optical Port Interface | LC/UPC |
Receiver Input Power, maximum | -6.0 dBm |
Receiver Loss of Signal Assert Level, minimum | –35 dBm |
Receiver Sensitivity, minimum | –24 dBm over 1525 – 1565 nm |
Transmitter Data Rate | 10.3125 Gb/s |
Transmitter Extinction Ratio, minimum | 8.2 dB |
Transmitter Output Power | ‐1 dBm min over ‐40° to 95°C |
Transmitter Type | DWDM DFB, cooled |
Wavelength Range | 1260–1620 nm |
Wavelength Stability, EOL | ± 0.1 nm |
Environmental Specifications
Operating Temperature | -40 °C to +95 °C (-40 °F to +203 °F) |
Storage Temperature | -40 °C to +95 °C (-40 °F to +203 °F) |
Operating Humidity | 5%–95%, non-condensing |
Safety Standard | Class 1 devices per FDA/CDRH | IEC 60825-2 Class I laser safety compliant |
Packaging and Weights
Weight, net | 0.023 kg | 0.05 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse