BLE100 | STARLINE BLE100 Line Extender
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1 GHz Line Extender
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
For cable operators looking to ensure maximum backwards compatibility and scalability and protect network investments, ARRIS offers solutions that deliver new services with minimal CAPEX, enhance network efficiency, and increase subscriber satisfaction.
The ARRIS BLE100 Line Extender enables cable operators to increase forward capacity while maintaining current amplifier spacing in their existing 750 and 870 MHz systems. The BLE100 is available as a complete unit for greenfield deployments or as a drop-in RF module for 1 GHz upgrades to legacy STARLINE BLE75 and BLE87 amplifiers.
The ARRIS BLE100 Line Extender enables cable operators to increase forward capacity while maintaining current amplifier spacing in their existing 750 and 870 MHz systems. The BLE100 is available as a complete unit for greenfield deployments or as a drop-in RF module for 1 GHz upgrades to legacy STARLINE BLE75 and BLE87 amplifiers.
- Simplify plant upgrades with modular RF design and 1.2 GHz capable housing
- Improve amplifier reach with optional GaN technology and increased station tilt
- Maintain current amplifier spacing with high output GaAs technology
- Expand return path bandwidth with plug-in diplex filter support to 85 MHz
- Minimize RF drift over temperature with optional analog or QAM ADU
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF line extender |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF line extender |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse