FM901E | Flex Max® FM901e-T/B
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1 GHz Trunk and Bridger Amplifiers
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
For cable operators looking to ensure maximum backwards compatibility and scalability and protect network investments, ARRIS offers solutions that deliver new services with minimal CAPEX, enhance network efficiency, and increase subscriber satisfaction.
The Flex Max® FM901e-T/B 1 GHz Trunk and Bridger Amplifiers enable cable operators to increase forward capacity for high definition television (HDTV) channels, typically allowing a 40% increase over current program offerings.
The Flex Max® FM901e-T/B 1 GHz Trunk and Bridger Amplifiers enable cable operators to increase forward capacity for high definition television (HDTV) channels, typically allowing a 40% increase over current program offerings.
- Simplify plant upgrades with modular RF design
- Improve amplifier reach with optional GaN technology and increased station tilt
- Maintain current amplifier spacing with high output GaAs technology
- Expand return path bandwidth with plug-in diplex filter support to 85 MHz
- Minimize RF drift over temperature with analog or QAM ALC
- Facilitate underground installation with optional 90° access ports
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF line extender and amplifier |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF line extender and amplifier |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse