Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MBV3 | STARLINE MBV3 Amplifier

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

1 GHz RF Amplifier

Contact Us for a Quote
Specifications
Finish making your selections or clear them to view relevant specifications.
Get Connected to the Access Technologies Resource Center

Find manuals, quick guides, data sheets, videos and much more!

Explore Access Technologies Resource Center

Features and Benefits
For cable operators looking to ensure maximum backward compatibility, scalability and protect network investments, ARRIS offers solutions that deliver new services with minimal CAPEX, enhance network efficiency, and increase subscriber satisfaction.

The ARRIS 1 GHz MBV3 MiniBridger Amplifier enables cable operators to increase forward capacity while maintaining current amplifier spacing of existing 750 and 870 MHz systems. The MBV3 is available as a complete unit for greenfield deployments or as drop-in RF module for 1 GHz upgrades to legacy STARLINE MB75 and MB87 amplifiers.
  • Simplify plant upgrades with modular RF design and 1.2 GHz capable housing
  • Improve amplifier reach with optional GaN technology and increased station tilt
  • Maintain current amplifier spacing with high output GaAs technology
  • Expand return path bandwidth with plug-in diplex filter support to 85 MHz
  • Minimize RF drift over temperature with optional analog or QAM ADU

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type RF amplifier

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type RF amplifier