CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
24x8 DOCSIS® 3.0 Cable Voice Gateway with dual-band 802.11ac Wi-Fi
| Regional Availability | EMEA | Latin America |
| Product Type | Cable voice gateway |
| Access Technology | DOCSIS 3.0 | EuroDOCSIS 3.0 |
| Channel Bonding | Up to 24x8 SC-QAM |
| Ethernet Ports | 4 x GigE |
| Interfaces | 2 lines, RJ14 (“Line 1/2"), RJ11 (“Line 2”) | 4x RJ45 (10/100/1000 Base-T) | ‘F’ type connector |
| RF Downstream Frequency Range | 108-1002 MHz |
| RF Downstream Bonded Channels, quantity | Up to 24 |
| RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
| RF Downstream Data Rate | Up to 960 Mb/s |
| RF Upstream Frequency Range | 5-85 MHz |
| RF Upstream Bonded Channels, quantity | Up to 8 |
| RF Upstream Output Level | 54 dBmV (64 QAM, 4-8 upstreams) | 56 dBmV (SCDMA, single upstream) | 57 dBmV (64 QAM, single upstream) | 58 dBmV (16 QAM, single upstream) |
| RF Upstream Data Rate | Up to 240 Mb/s |
| USB | USB 2.0 |
| Voice | Yes |
| Voice Ports, quantity | 2 |
| Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave2 |
| Wi-Fi Band | 2.4 GHz | 5 GHz |
| Wi-Fi Interface Standard at 2.4 GHz | 3x3, 802.11n |
| Wi-Fi Interface Standard at 5 GHz | 4x4, 802.11ac |
| Height | 233.68 mm | 9.2 in |
| Width | 149.86 mm | 5.9 in |
| Length | 63.5 mm | 2.5 in |
| Input Voltage | 12 Vdc |
| Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
| Weight, net | 1.089 kg | 2.4 lb |
| Regional Availability | EMEA | Latin America |
| Product Type | Cable voice gateway |
| Access Technology | DOCSIS 3.0 | EuroDOCSIS 3.0 |
| Channel Bonding | Up to 24x8 SC-QAM |
| Ethernet Ports | 4 x GigE |
| Interfaces | 2 lines, RJ14 (“Line 1/2"), RJ11 (“Line 2”) | 4x RJ45 (10/100/1000 Base-T) | ‘F’ type connector |
| RF Downstream Frequency Range | 108-1002 MHz |
| RF Downstream Bonded Channels, quantity | Up to 24 |
| RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
| RF Downstream Data Rate | Up to 960 Mb/s |
| RF Upstream Frequency Range | 5-85 MHz |
| RF Upstream Bonded Channels, quantity | Up to 8 |
| RF Upstream Output Level | 54 dBmV (64 QAM, 4-8 upstreams) | 56 dBmV (SCDMA, single upstream) | 57 dBmV (64 QAM, single upstream) | 58 dBmV (16 QAM, single upstream) |
| RF Upstream Data Rate | Up to 240 Mb/s |
| USB | USB 2.0 |
| Voice | Yes |
| Voice Ports, quantity | 2 |
| Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave2 |
| Wi-Fi Band | 2.4 GHz | 5 GHz |
| Wi-Fi Interface Standard at 2.4 GHz | 3x3, 802.11n |
| Wi-Fi Interface Standard at 5 GHz | 4x4, 802.11ac |
| Height | 233.68 mm | 9.2 in |
| Width | 149.86 mm | 5.9 in |
| Length | 63.5 mm | 2.5 in |
| Input Voltage | 12 Vdc |
| Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
| Weight, net | 1.089 kg | 2.4 lb |